Overview

Features and Benefits

  • Single-Supply Operation
  • 6-Pin Signal Header
  • DCE-Connected DB9 Socket
  • Digital Loopbacks
  • RS-232 Loopbacks
  • Hardware Handshake Loopbacks
  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX3223E evaluation kit (EV kit) provides a proven design to evaluate the MAX3223E 1μA supply cur­rent, 1Mbps, 3.0V to 5.5V, RS-232 transceivers with AutoShutdown™.

The MAX3223E EV kit PCB comes with a MAX3223EEUP+ installed.

Applications

  • Battery-Powered Equipment
  • Cell Phones
  • Handheld Equipment
  • Notebook, Subnotebook, and Palmtop Computers
  • Peripherals
  • Printers

Documentation & Resources