Overview
Features and Benefits
- Easy Evaluation of the MAX31912 or MAX31913
- USB HID Interface
- Digital Isolator
- Windows XP®- and Windows® 7-Compatible Software
- RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX31912 and MAX31913 evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX31912 or MAX31913 industrial octal digital input translators/serializers. The EV kit includes a MAX31912AUI+ or MAX31913AUI+ installed as well as a digital isolator and USB-to-SPI interface.
The USB-to-SPI dongle is a separate PCB that can be used to interact with the EV kit software. This dongle is optional and is not necessary for the proper operation of the devices if the user supplies the SPI interface.
Note: These EV kits are intended for functional and parametric evaluation of the ICs only and are not intended for EMC testing.