Overview
Features and Benefits
- Input Voltage Ranges
- 9V AC to 13.2V AC from AC Source
- 6.5V to 13.8V DC or Output of Electronic Transformers
- Drives Up to 35V LED Forward Voltage
- 36V Overvoltage Protection
- Up to 13W Output Power
- Demonstrates IC Power-Factor Correction
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX31840 evaluation kit (EV kit) demonstrates the MAX31840 LED driver IC used for dimmable 12V MR16 as well as AR111 and other 12V lighting applications. The EV kit is configured in a boost topology that provides an output power of up to 13W for up to 35V LED forward voltage. The IC is designed for the boost architecture to address 35W and 50W MR16 LED replacement bulbs. The EV kit’s typical efficiency 90% at 12V AC and features a power-factor correction of 0.9 (typ).
The EV kit is a fully assembled and tested surface-mount PCB designed and optimized to accommodate an MR16 application form factor. The EV kit is dimmable with most electronic transformers and trailing-edge dimmer combinations. The EV kit includes bleeder and constant power circuits for enhanced electronic transformer performance.
Applications
- 12V MR16 GU5.3 LED Bulb
- Other 12V LED bulbs (MR11, AR111, 12V Track Lighting)
Applicable Parts
Documentation & Resources
-
MAX31840EVKIT: Evaluation Kit for the MAX31840 Data Sheet (Rev. 0)9/6/2017PDF651K
-
MAX31840EVKIT ODB File - Design Files11/6/2023ZIP5M