Overview

Features and Benefits

  • Easy Evaluation of the MAX31180AUA+
  • +3.3V Single-Supply Operation
    • Low Peak Cycle to Cycle 75ns Jitter Typical
    • Configurable Clock Multiplier
    • Selectable Spread Spectrum Magnitude
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX31180 evaluation kit (EV kit) is a fully assembled and tested PCB to evaluate the MAX31180 spreadspectrum crystal multiplier. The EV kit operates from a single 3.3V supply and the onboard crystal provides a 25MHz clock signal. The EV kit also provides header pins to configure the clock frequency multiplier, the magnitude of the spread spectrum, and a means to disable the spread spectrum feature. An SMA connector for the clock output is included to easily facilitate the connection of test equipment.

Applications

  • Automotive
  • Cable Modems
  • Cell Phones
  • Computer Peripherals
  • Copiers
  • Infotainment
  • PCs
  • Printers

Applicable Parts

Documentation & Resources