Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- On-Board Microcontroller Generates I²C- and SPI-Compatible Signals
- On-Board RS-232 and RS-422/RS-485 Transceivers
- Headers for User-Supplied Digital Signals
- Windows XP-, Windows Vista-, and Windows 7-Compatible Software
- RS-232 Connection (Cable Included)
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX3107 evaluation kit (EV kit) provides a proven design to evaluate the MAX3107 advanced universal asynchronous receiver-transmitter (UART) with 128 words each of receive and transmit first-in/first-out (FIFO) that can be controlled through I²C or high-speed SPI™. The EV kit also includes Windows XP®-, Windows Vista®- and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX3107.
The EV kit comes with a MAX3107EAG+ installed.
Applications
- Automotive Infotainment Systems
- Fieldbus Networks
- HVAC or Building Control
- Industrial Control Systems
- Medical Systems
- Point-of-Sale Systems
- Portable Devices
Applicable Parts
Documentation & Resources
-
MAX3107EVKIT: Evaluation Kit for the MAX3107 Data Sheet (Rev. 0)3/30/2010PDF979K