Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Expansion Board
- 0.9in x 2.0in DIP Form Factor
- Breadboard Compatible
- Feather Compatible
- 6-Pin PMOD Compatible Socket
- I2C
- Two Optional GPIO
- Two Grove Connectors
- I2C
- UART
- 3.5mm Jack for ECG Leads
- 0.9in x 2.0in DIP Form Factor
- MAX30003 Biopotential AFE
- Clinical-Grade ECG AFE with High-Resolution Data Converter
- 15.5 Bits Effective Resolution with 5μVP-P Noise
- Longer Battery Life Compared to Competing Solutions
- 85µW at 1.1V Supply Voltage
- Built-In Heart Rate Detection with Interrupt Feature
- Eliminates the Need to Run HR Algorithm on the Microcontroller
- Robust R-R Detection in High-Motion Environment at Extremely Low Power
- 32-Word FIFO Allows You to Wake Up Microcontroller Every 256ms with Full ECG Acquisition
- Clinical-Grade ECG AFE with High-Resolution Data Converter
Product Details
The MAX30003WING is an expansion board designed to help engineers and students alike to rapidly prototype ECG applications for wearables using the MAX30003 biopotential analog front end. The form factor is a small 0.9in by 2.0in dual-row header footprint that is compatible with breadboards and featherboards from Maxim and Adafruit®, as well as additional expansion boards called wings. Two grove connectors and a 6-pin Pmod™ connector are also included for additional connectivity to popular development boards offered by Seeed Studio® and Diligent®.
Applications
- Bio Authentication and ECG-On-Demand Applications
- Chest Band Heart Rate Monitors for Fitness Applications
- Single Lead Event Monitors for Arrhythmia Detection
- Single Lead Wireless Patches for At-Home/In-Hospital Monitoring
Applicable Parts
Documentation & Resources
-
Solutions For Rapid Prototyping: Answering the Needs of Practicing Engineers8/23/2023PDF784 K