Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- On-Board Line Driver and Voltage Reference
- 50Ω SMA Connectors on All RF and Baseband Ports
- PC Control Software Available at www.maximintegrated.com
Product Details
The MAX2851 evaluation kit (EV kit) simplifies testing of the MAX2851 receive and transmit performance in 802.11a applications operating in the 4.9GHz to 5.9GHz ISM band. The EV kit provides 50Ω SMA connectors for all RF and baseband inputs and outputs. Differential-to-single-ended and single-ended-to-differential line drivers are provided to convert the differential I/Q baseband inputs and outputs to single-ended.
Applicable Parts
Documentation & Resources
-
MAX2851EVKIT Schematic6/6/2023SCH333K
-
MAX2851EVKIT: Evaluation Kit for the MAX2851 Data Sheet (Rev. 0)4/7/2016PDF2M
-
MAX2851EVKIT PCB6/22/2023PCB4M
-
MAX2851EVKIT BOM5/12/2023PDF40K
-
MAX2851EVKIT Gerber Files5/12/2023ZIP753K