Overview
Features and Benefits
- Easy Evaluation of MAX2750/MAX2751/MAX2752
- +2.7V to +5.5V Single-Supply Operation
- RF Output Matched to 50Ω
- All Critical Peripheral Components Included
Product Details
The MAX2750/MAX2751/MAX2752 evaluation kits (EV kits) simplify evaluation of the MAX2750/MAX2751/ MAX2752 VCOs. These kits enable testing of the devices' RF performance and require no additional support circuitry. The signal output uses an SMA connector to facilitate the connection to RF test equipment.