Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Evaluation of MAX2679/MAX2679B IC
- 1.08V to 1.98V Single-Supply Operation
- RF Input and Output Matched to 50Ω
- Fully Assembled and Tested
Product Details
The MAX2679/MAX2679B evaluation kits (EV kits) simplify the evaluation of the MAX2679/MAX2679B GPS/ GNSS ultra-low current low-noise amplifier (LNAs). They enable testing of the device’s RF performance and require no additional supporting circuitry. The EV kits provide 50Ω SMA connectors for inputs and outputs.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX2679BEVKIT Gerber Files4/26/2023ZIP19M