User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- High-Voltage Step-Down Converters with Integrated Power FETs to Minimize Board-Area-Occupancy
- Seamless Transition across Buck and Boost Operating Regions
- 4.5V to 36V Input Supply Range
- Provides 5V Output up to 6A Output Current
- Output Voltages Adjustable Between 3.3V and 20V Through External Resistors
- ±2% Output Voltage Accuracy
- Skip-Mode Operation to Maximize Efficiency DuringLight Load Conditions
- Frequency-Synchronization Input
- Spread Spectrum Enable Input
- Buck-Boost Enable Input
- Voltage-Monitoring PGOOD Output
- Jumpers and Test Points on Key Nodes for Simplified Evaluation
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX26240 evaluation kit (EV kit) is a fully assembled and tested application circuit that simplifies the evaluation of the MAX26240 2.1MHz, 36V buck-boost converter. All installed components are rated for the industrial temperature range. Various test points and jumpers are included for evaluation.
The standard EV kit comes with the MAX26240AFFAY+ installed (5V, 2.1MHz) and can also be used to evaluate other MAX26239 and MAX26240 variants with minimal component changes shown in the MAX26240 EV Kit Bill of Materials.
Documentation & Resources
-
MAX26240EVKIT User Guide: Evaluates: MAX26239, MAX26240 (Rev. 0)10/3/2024PDF692 K
-
MAX26240EVKIT Gerber Files10/3/2024ZIP2 M