User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Evaluation
- Complete, Tunable VCO Test Board with Tank Circuit
- Low Phase Noise
- Fully Assembled and Tested
Product Details
The MAX2605-MAX2609 evaluation kits (EV kits) simplify evaluation of this family of voltage-controlled oscillators (VCOs). These kits enable testing of the devices' performance and require no additional support circuitry. Both signal outputs use SMA connectors to facilitate connection to RF test equipment.
These EV kits are fully assembled and tested. Their oscillation frequencies are set to approximately the midrange of the respective VCOs.
Applications
- 2.4GHz ISM Band
- 902MHz to 928MHz ISM Band
- Cellular and PCS Mobile Phones
- General-Purpose IF Oscillators
- GPS Receivers
- Land Mobile Radios
Documentation & Resources
-
MAX2605/MAX2606/MAX2607/MAX2608/MAX2609 User Guide (Rev. 0)6/10/2025PDF158 K