Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Configured for Boost or Buck-Boost Mode
- Synchronous Controller and Power Stage
- Analog Dimming Control
- Analog or Digital PWM Dimming
Product Details
The MAX25612 evaluation kit (EV kit) provides a proven design to evaluate the MAX25612 automotive high-voltage, high-brightness LED (HB LED) synchronous controller. The EV kit is set up for boost and buck-boost configurations and operates from a 6V-to-18V DC supply voltage. The EV kit is configured to deliver up to 2A to one string of LEDs. The total voltage of the string can vary from 3V to 48V.
Applications
- Automotive Exterior Lighting:
- Commercial, Industrial, and Architectural Lighting
- Daytime Running Lights (DRLs)
- Fog Light and Adaptive Front-Light Assemblies
- High-Beam/Low-Beam/Signal/Position Lights
Documentation & Resources
-
MAX25612EVKIT: Evaluation Kit for the MAX25612 Data Sheet (Rev. 0)10/16/2019PDF645K
-
MAX25612EVKIT Gerber Files5/24/2023ZIP651K