Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Protects D+ and D- Signals from Overvoltages Up to 18V and ESD Events
- USB BUS Undervoltage Lockout
- Passes 480Mbps USB Data Signals
- Low On-Resistance
- D+ and D-: 3.3Ω (typ)
- Active-Low FAULT Output Signal
- USB Powered
- Fully Assembled and Tested
- Evaluates the MAX25400 IC in a 12-Pin TQFN Package
Product Details
The MAX25400 evaluation kit (EV kit) demonstrates the MAX25400 automotive Hi-Speed USB 2.0 protector switch IC, featuring overvoltage protection (OVP), electrostatic discharge (ESD) protection, and undervoltage lockout (UVLO) for automotive USB applications.
The device protects the D+ and D- data lines from over- voltage conditions, such as a short-to-battery and ESD events. All faults can be monitored using the active-low FAULT output signal.
The device can pass high-speed USB differential (D+ and D-) signals up to 480Mbps using low 3.3Ω RON (typ) data switches. The EV kit is powered by the USB BUS. An on- board MAX15007A automotive regulator provides the IN reference voltage.
Applications
- Automotive USB Protection
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX25400EVKIT: Evaluation Kit for the MAX25400 Data Sheet (Rev. 0)8/27/2020PDF453K
-
MAX25400EVKIT ODB Files - Design Files6/28/2023ZIP719 K