Overview
Features and Benefits
- Easy Evaluation of the MAX22211
- Configurable Current-Drive Regulation
- On-board +3.3V Regulator to Drive MAX22211 Logic Inputs
- Test Points and Headers to Interface with MAX22211 Logic Inputs and Current-Sense Outputs
- Fully Assembled and Tested
- Proven PCB Layout
Product Details
The MAX22211 evaluation kit (EV kit) provides a proven design to evaluate the +36V, 3.8A Dual H-Bridge MAX22211 motor driver. The MAX22211 can drive two brushed DC motors or a single stepper motor. The MAX22211 IC integrates very low impedance FETs in a dual H-Bridge configuration with a typical RON (highside + low-side) of 0.25Ω. The EV kit features headers, test points, and terminal blocks to provide an interface to the MAX22211 motor driver. The MAX22211 integrated current-sense output ISENA and ISENB can be monitored using test points or can be connected to an external ADC using header J4. The MAX22211 features embedded current-drive regulation (CDR) with adjustable chopping current (ITRIP). The MAX22211 EV kit operates from an input voltage of +4.5V to +36V (VM). An on board +3.3V regulator U2 (MAX6765TTSD2+) provides a regulated +3.3V to drive the MAX22211 logic inputs. Terminal blocks J1 and J6 are installed to provide an interface for the high voltage, high current VM inputs, and motor driver outputs OUT_A and OUT_B.
Applicable Parts
System Requirements
- MAX22211 EV kit
- +36V DC, 3.8A power supply
- 100kHz square-wave generator (optional)
- Brushed DC motor or load
Documentation & Resources
-
MAX22211EVKIT: Evaluation Kit for MAX22211 Data Sheet (Rev. 0)5/9/2023PDF1 M
-
MAX22211EVKIT Gerber Files5/9/2023ZIP492 K