Data Sheet
Rev.
0
1
View All
User Guide
Rev.
1
1
View All
Overview
Features and Benefits
- Easy Evaluation of the MAX22210 Stepper-Motor Driver
- On-Board MCU and GUI to Drive and Configure the MAX22210
- Configurable Target Speed
- Configurable Acceleration Profiles
- Configurable Microstepping and Decay Modes
- Motor-Coil Current Reporting
- Configurable Full-Scale Current
- On-Board +3.3V Regulator to Supply I/Os of the MAX22210
- Perforated Board and Headers Allows for Separation of the MAX22210 Circuit
- Windows® 7-, 8-, 10-Compatible Software
- Fully Assembled and Tested
- Proven PCB Layout
Product Details
The MAX22210 evaluation kit (EV kit) provides a proven design to evaluate the +36V, 3.8A (peak) two-phase stepper-motor driver. The MAX22210 EV kit can drive a single stepper motor and provides an on-board microcontroller (MCU) and GUI to drive the MAX22210’s inputs and configure the modes of operation. Microstep modes, decay modes, target speeds, and acceleration can also be configured using the GUI.
Markets and Technologies
Applicable Parts
System Requirements
- MAX22210 EV Kit
- USB Type-A to Micro USB Type-B Male Cable
- Up to +36V DC, 3.8A Power Supply
- Stepper Motor
Documentation & Resources
-
MAX22210-EVAL Evaluation Board User Guide (Rev. 1)5/20/2025PDF3 M
-
MAX22210EVKIT: Evaluation Kit for the MAX22210 Data Sheet (Rev. 0)9/13/2023PDF1 M
-
MAX22210EVKIT Gerber Files9/13/2023ZIP519 K