Overview
Features and Benefits
- Easy Evaluation of the MAX22208
- On-Board +3.3V Regulator to Drive the MAX22208 Logic Inputs
- Test Points and Headers to Interface with the MAX22208 Logic Inputs and Current-Sense Outputs
- Fully Assembled and Tested
- Proven PCB Layout
Product Details
The MAX22208 evaluation kit (EV kit) provides a proven design to evaluate the +65V, 3.8A quad half H-bridge MAX22208 motor drivers. The MAX22208 can drive four solenoids, two brushed DC motors, one single stepper motor, or a combination of different loads. The MAX22208 IC integrates very low impedance FETs in a quad H-bridge configuration with a typical RON (high side plus low side) of 0.3Ω. The EV kit features headers, test points, and terminal blocks to provide an interface to the MAX22208 motor drivers. The MAX22208 integrated current-sense output ISEN_ can be monitored using test points or can be connected to an external ADC using header J5. The MAX22208 EV kit operates from an input voltage of +4.5V to +65V (VM). An on-board +3.3V regulator U2 (MAX6765TTSD2+) provides a regulated +3.3V to drive the MAX22208 logic inputs. Terminal blocks J1 and J6 are installed to provide an interface for the high voltage, high current VM inputs and motor driver outputs OUT_.
System Requirements
- MAX22208 EV kit
- +65V DC, 3.8A power supply
- 100kHz square-wave generator (optional)
- Brushed DC motor or load
Documentation & Resources
-
MAX22208EVKIT: Evaluation Kit for MAX22208 (Rev. 0)10/18/2023PDF593 K
-
MAX22208EVKIT Gerber Files10/18/2023ZIP360 K