Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- Easy Evaluation of the MAX22195
- Parallel Output for Simultaneous Signal Delivery
- Configurable External VDD24 Voltage Monitoring
- Configured for IEC 61131-2 Type 1, 3
- Robust Design ±2kV Surge Tolerant Line-to-Line
- Withstand ±8kV Contact ESD, ±15kV Air Gap ESD
- Fully Assembled and Tested
- Proven PCB Layout
- RoHS Compliant
Product Details
The MAX22195 evaluation kit (EV kit) provides the hardware necessary to evaluate the MAX22195 high-speed, octal, industrial digital input with parallel output device. The MAX22195 EV kit provides terminal blocks for all 8 inputs and a header for all 8 outputs for easy monitoring and evaluation. Eight field-side LEDs are provided to indicate the input status, and a READY LED to indicate the MAX22195 is operating normally.
Applications
- Building Automation
- Industrial Automation
- Process Automation
- Programmable Logic Controllers
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX22195EVKIT: Evaluation Kit for the MAX22195 Data Sheet (Rev. 1)5/14/2019PDF1M
-
MAX22195EVKIT ODB File - Design Files10/10/2022ZIP1M