Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- All Modes Accessible: Voltage Input, Voltage Output, Current Input, Current Output, and Temperature Measurement
- Accesses All Spare Inputs
- Includes MAX14914A Industrial Digital I/O
- Windows® 10, Windows 8.1, and Windows 7 Compatible Software
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX22000 evaluation kit (EV kit) provides the hardware and software necessary to evaluate the MAX22000 industrial configurable analog I/O, both natively, and in conjunction with the MAX14914A industrial digital I/O. The MAX22000 EV kit communicates with a graphical user interface (GUI) running on a PC through a USB port.
Applications
- Distributed Control Systems
- Process Control
- Programmable Automation Controllers (PAC)
- Programmable Logic Controllers (PLC)
Applicable Parts
Documentation & Resources
-
MAX22000EVKIT: Evaluation Kit for the MAX22000 Data Sheet (Rev. 0)10/7/2020PDF2M
-
MAX22000EVKIT ODB Files - Design Files11/6/2023ZIP3M