Overview
Features and Benefits
- Easy Evaluation of MAX2130
- All Critical Peripheral Components Included
- SMA Input and Output Signal Connectors
- 50Ω-to-75Ω Impedance Transformation Networks
- Fully Assembled and Tested
Product Details
The MAX2130 evaluation kit (EV kit) simplifies evaluation of the MAX2130 broadband, high-dynamic range, two-output amplifier for digital TV tuner applications. The EV kit is fully assembled and tested, allowing simple evaluation of all device functions. All signal ports utilize SMA connectors and 50Ω-to-75Ω impedance transformation networks, providing a convenient interface to 50Ω RF test equipment.
Applications
- Analog TV Tuners
- Cable Modems
- Digital/Terrestrial TV Tuners
- DVB-T Digital Broadcast Receivers
- Set-Top Boxes
Documentation & Resources
-
MAX2130EVKIT: Evaluation Kit for the MAX2130 Data Sheet (Rev. 0)2/13/2001PDF126K