Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Evaluation of the MAX21000
- USB 2.0 Support
- Power Provided Through the USB
- Supply Available with Battery
- Windows®-Compatible Graphical-User Interface (GUI)
- RoHS Compliant
- Proven Schematics
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX21000 Maxim inertial demo (MInD) evaluation kit (EV kit) allows evaluating the performance of the MAX21000 ultra-accurate, low-power, 3-axis digital output gyroscope.
The MInD EV kit provides a complete ecosystem composed of hardware and software to evaluate the gyroscope using a PC.
Using the USB connection and a PC, it is possible to evaluate the main important parameters and configurations of the device.
Applications
- Appliances and Robotics
- GPS Navigation Systems
- Health and Sports Monitoring
- Motion Control with MMI (Man-Machine Interface)
- Motion-Based 3D Mouse and 3D Remote Controls
- Motion-Based Portable Gaming
- Motion-Enabled Game Controllers
- No Touch UI
- Optical Image Stabilization