Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- Easy Evaluation of the MAX21000 in an Existing System
- All Device Pins are Available on a Connector
- On-Board LDO that Can be Used for Voltage Regulation
- C Library Available
- RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX21000 evaluation board (EV board) adapter provides the hardware necessary to easily connect the MAX21000 ultra-accurate, low-power, 3-axis digital output gyroscope to an existing system.
The EV board includes a MAX21000 installed on a removable PCB, an LDO regulator, and jumpers.
A USB pen is provided with the EV board that contains the schematics and C library file to easily integrate the device into the system.
Applications
- Appliances and Robotics
- GPS Navigation Systems
- Health and Sports Monitoring
- Motion Control with MMI (Man-Machine Interface)
- Motion-Based 3D Mouse and 3D Remote Controls
- Motion-Based Portable Gaming
- Motion-Enabled Game Controllers
- No Touch UI
- Optical Image Stabilization