Overview
Features and Benefits
- Wide 2.7V to 16V Input Voltage Range
- 0.4V to 5.8V Output Voltage Range
- Selectable: Switching Frequency, OCP Threshold, DEM Feature, DCM Mode, Voltage Loop Gain, andPMBus Address
- High Efficiency and Power Density
- Low Component Count
- Proven PCB Layout
- Fully Assembled and Tested for Basic Functionality
Product Details
The MAX20840T evaluation kit (EV kit) is a reference design platform designed for evaluation of the MAX20840T single-output, fully integrated, highly efficient, step-down DC-DC switching regulators with a PMBus™ interface. The MAX20840T have an internal 1.8V LDO output to power the gate drives (VCC) and internal circuitry (AVDD). The devices also have an optional LDO input pin (LDOIN), allowing connection from a 2.5V to 5.5V bias input supply for optimized efficiency. The EV kit is capable of delivering up to 40A to the load. The EV kit package is a fully assembled and tested multilayer PCB implementation of high efficiency and high power density.
The selection of key converter configuration parameters acting on two external resistors allows the design flexibility to match several application scenario requirements.
Refer to the MAX20840T IC data sheet for detailed information regarding the description, features, benefits, and parameters.
Applicable Parts
Documentation & Resources
-
MAX20840TEVKIT User Guide: Evaluation Kit for MAX20840T (Rev. 0)11/19/2024PDF1 M
-
MAX20840TEVKIT Gerber Files11/19/2024ZIP3 M