Overview
Features and Benefits
- 2.7V to 16V Input Voltage Range
- 0.5V to 5.8V Output Voltage Range
- High Efficiency and Power Density
- Low Component Count
- Dual-Output or Single-Output Dual-Phase Operation
- Optimized Performance
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX20828T evaluation kit (EV kit) is a reference platform designed for the evaluation of the MAX20828T, a dual-output, compact, low-cost, fully integrated, highly efficient, step-down DC-DC switching regulator IC. The IC is in a 21-pin, 3.5mm x 4.6mm, 0.5mm pitch, FC2QFN package. This EV kit can deliver up to 8A load per output. The two outputs can be connected as a single-output, dual-phase regulator that supports up to 16A load current. For more information, refer to the MAX20828T IC data sheet.
The EV kit comprises a fully assembled and tested PCB implementation of the MAX20828T. The jumper pins, test points, and the input/output connectors are included to provide a flexible and convenient use in a wide range of applications.
Applicable Parts
Getting Started
REQUIRED EQUIPMENT
- MAX20828T EV kit
- 2.7V to 16V power supply with optional 3.3V external power supply
- 0 to 16A load
- Digital voltmeters
- Oscilloscope and probes
Documentation & Resources
-
MAX20828TEVKIT: MAX20828T Evaluation Kit Data Sheet (Rev. 0)4/6/2023PDF1 M
-
MAX20828TEVKIT ODB Files4/6/2023ZIP3 M