Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 2.7V to 16V Input Voltage Range
- 0.5V to 5.8V Output Voltage Range
- High Efficiency and Power Density
- Low Component Count
- Dual-Output or Single-Output Dual-Phase Operation
- Optimized Performance
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX20808 evaluation kit (EV kit) is a reference platform designed for the evaluation of the MAX20808, a dual-output, compact, low-cost, fully integrated, highly efficient, step-down DC-DC switching regulator IC. The IC is in 21-pin, 3.5mm x 4.6mm, 0.5mm pitch, FC2QFN package. This EV kit can deliver up to 4A load per output. The two outputs can be connected as a single-output, dual-phase regulator that supports up to 8A load current. Refer to the MAX20808 IC data sheet for more information.
The EV kit comprises a fully assembled and tested PCB implementation of the MAX20808. Jumper pins, test points, and input/output connectors are included for flex-ibility and convenience in a wide range of applications.
Applications
- Communications Equipment
- I/O Pins of an FPGA/DSP/MCU
- Memory VDDQ
- Networking Equipment
- Point-of-Load Voltage Regulators
- Servers and Storage Equipment
- μP Chipsets
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX20808EVKIT: Evaluation Kit for the MAX20808 Data Sheet (Rev. 0)9/28/2021PDF1M
-
MAX20808EVKIT ODB Files - Design Files10/10/2022ZIP3M