User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- 2.7V to 16V Input Voltage Range
- 0.5V to 5.8V Output Voltage Range
- 500kHz to 3.0MHz Switching Frequency Range
- High Efficiency and Power Density
- Low Component Count
- Optimized Performance
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX20806 evaluation kit (EV kit) is a reference platform designed for the evaluation of the MAX20806, a compact, low-cost, fully integrated, highly efficient, step-down DC-DC switching regulator IC. The IC is in a 14-pin, 3.0mm x 2.5mm FC2QFN package. This EV kit can deliver up to 6A load current. For more information, refer to the MAX20806 IC data sheet.
The EV kit comprises a fully assembled and tested PCB implementation of the MAX20806. The jumper pins, test points, and input/output connectors are included to provide a flexible and convenient use in a wide range of applications.
Applicable Parts
Getting Started
- MAX20806 EV kit
- 2.7V to 16V power supply
- 0 to 6A load
- Digital voltmeters
- Oscilloscope and probes
Documentation & Resources
-
MAX20806EVKIT User Guide: Evaluation Kit for MAX20806 (Rev. 0)8/2/2024PDF1 M
-
MAX20806EVKIT Gerber Files8/2/2024ZIP3 M