Overview
Features and Benefits
- High Efficiency and Power Density
 - Low Component Count
 -  Small Solution Size
- 509mm2 Including Inductor and Output Capacitors
 
 - Optimized Performance
 - Reduced Design-In Time
 - Interfaces to Maxim PMBus™ Dongle and PowerToolTM GUI
 - Proven PCB Layout
 - Fully Assembled and Tested
 
Product Details
The MAX20710 Evaluation Kit (EV kit) serves as a reference platform for evaluating the MAX20710 voltage-regulator IC. This single-chip, integrated switching regulator provides an extremely compact, low-cost, highly efficient, fast, accurate, and reliable power-delivery solution for emerging low-output voltage applications up to 10A. Refer to the MAX20710 IC data sheet for more information.
The EV kit comprises a fully-assembled and tested PCB implementation of the MAX20710. Jumper pins, test points, and input/output connectors are included for flexibility and ease-of-use in a wide range of applications.
The evaluation board is configured with an edge strip to allow high di/dt loading when evaluating the system. The +VOUT connection is on the top side, while the return (or -VOUT) is on the bottom side, 1) directly mirroring the top-side strip. Either solder the load devices directly to the output strip or use the J8 terminal block to interface to a load.
Applications
- Communications Equipment
 - I/O
 - Memory VDDQ
 - Networking Equipment
 - Point-of-Load Voltage Regulators
 - Servers and Storage Equipment
 - μP Chipsets
 
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX20710EVKIT: Evaluation Kit for the MAX20710 Data Sheet (Rev. 0)7/2/2020PDF844K
 
- 
                                                                
                                                                    
                                                                                                                                            MAX20710EVKIT Gerber Files - Design Files10/10/2022ZIP1M