Overview
Features and Benefits
- Integrated IC Minimizes Board Area and Layout
- Input Voltage Range from 3.0V to 4.2V
- User-Programmable Settings through I2C
- Challenge/Response or Simple Windowed Watchdog
- 2.1MHz Fixed-Frequency Switching
- Error Monitoring through ERROR and RESET Pins
- Fully Assembled and Tested
- Proven PCB Layout with Automotive-Grade Components
Product Details
The MAX20428 evaluation kit (EV kit) is a fully assembled and tested application circuit for the MAX20428 high-efficiency eight-output low-voltage PMIC. The EV kit can test each of the outputs to full load within the normal operation input range of +3V to +4.2V. The IC features two modes of watchdog operation: challenge/response and simple windowed mode. These can also be disabled for simplified evaluation. I2C communication must be used to configure the MAX20428 and monitor errors. A PC-to-I2C interface (such as the MINIQUSB or MAX32625PICO) and software for reading and writing to I2C registers (such as SimpleI2C) will simplify testing.
Getting Started
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA). To request an NDA, click here.
System Requirements
- MAX20428 EV Kit
- I2C Read/Write Software such as SimpleI2C
- I2C Interface such as MINIQUSB or MAX32625PICO (PICO board)
- DC Power Supply (capable of 3.9V output)
- Digital Multimeter (DMM)
- Electronic Load
Documentation & Resources
-
MAX20428EVKIT Gerber Files6/21/2023ZIP269 K