Overview
Features and Benefits
- USB Power Option
- Flexible Configuration
- On-Board LED Current Sink and Battery Simulation
- Sense Test Point for Output-Voltage Measurement
- Filter Test Point for Haptic-Waveform Measurement
- Windows® 8/Windows 10-Compatible GUI Software
- Fully Assembled and Tested
Product Details
The MAX20366 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX20366 ultra-low power wearable power management integrated circuit (PMIC). The MAX20366 includes voltage regulators such as bucks, boost, buck-boost, and linear regulators, and a complete battery management solution with battery seal, charger, power path, and fuel gauge.
The device is configurable through an I2C interface that allows for programming various functions and reading device status. The EV kit GUI application sends commands to the MAXPICO2PMB# adapter board to configure the device.
The MAX20366EVKIT# has no harvester feature. The MAX20366HEVKIT# has a harvester feature enabled and can be connected to MAX20361EVKIT# to evaluate the interaction between the two devices.
Applicable Parts
Documentation & Resources
-
MAX20366EVKIT User Guide: Evaluation Kit for MAX20366 (Rev. 0)2/28/2025PDF5 M
-
MAX20366EVKIT Gerber Files2/28/2025ZIP1 M