User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Ultra-Fast Dynamic Voltage Scaling (DVS) with Direct AFE Control
- USB-Power Option
- Flexible Configuration
- On-Board Battery Simulation
- Sense Test Point for Output-Voltage Measurement
- Windows® 8/Windows 10-Compatible Graphical User Interface (GUI) Software
- Fully Assembled and Tested
Product Details
The MAX20363 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating MAX20363, non-inverting buck-boost converter for powering optical photoplethysmogram (PPG) systems.
The device is configurable through an I2C interface that allows for programming various functions and reading device status. The EV kit GUI application sends commands to the MAXPICO2PMB# adapter board to configure the device.
The EV kit comes standard with the MAX20363 EV kit version IC installed.
Applicable Parts
Documentation & Resources
-
MAX20363 User Guide: Evaluation Kit for MAX20363 (Rev. 0)8/8/2024PDF273 K
-
MAX20363EVKIT Gerber Files8/8/2024ZIP939 K