Overview

Features and Benefits

  • 2.7V to 5.5V Operating Voltage Range
  • No Power Supply Needed Testing
  • Power and Active-Low FLAG LED Reading
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20334 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX20334 overvoltage and surge-protected dual SPDT data line switch device intended for use with portable devices. The EV kit comes with the MAX20334EWC+T installed.

Applications

  • Phablets
  • Smart Phones
  • Tablets

Applicable Parts