Overview

Features and Benefits

  • Complete Power Solution
    • Quad Step-Down DC-DC Converters up to 1A Each
    • 3V to 5.5V Input Supply Range
    • Integrated Linear Regulator (LDO)
      • Adjustable LDO Output Voltage
      • Separate LDO Input to Increase Efficiency
    • Individual Enables, One System Power Good
  • 3.2MHz Switching Frequency Operation
  • ±3% Output Voltage Accuracy
  • Fully Assembled and Tested

Product Details

The MAX20026 evaluation kit (EV kit) demonstrates the MAX20026/MAX20026S Automotive quad, low-voltage step-down DC-DC converters with low noise LDO.

The EV kit operates over an input range of 3V to 5.5V. DC-DC outputs 1-4 are factory set to 3.3V, 1.0V, 1.8V and 1.5V, respectively. The LDO output is set to 2.5V. Each DC-DC output can deliver up to 1A load, and the LDO can deliver up to 0.3A load.

Applications

  • Automotive
  • Industrial

Documentation & Resources