Overview
Features and Benefits
- Easy Evaluation of the MAX19794 IC
- On-Board DAC which Outputs 4V ±5% to Control the Attenuation
- On-Board Power Supply +3.3V and +5V from the MAX32625PICO
- The Operating Frequency Range Extends from10MHz to 500MHz
- 50Ω SMA Connectors on the RF Ports
- All Critical Peripheral Components Included
- A Micro USB Port to Interface with the PC
- PC Control Software
Product Details
The MAX19794 evaluation kit (EV kit) simplifies the evaluation of the MAX19794. The MAX19794 dual general- purpose analog voltage variable attenuator (VVA) is designed to interface with 50Ω systems operating in the 10MHz to 500MHz frequency range.
The MAX19794 is a monolithic VVA IC designed for broadband system applications, including wireless infrastructure digital and spread-spectrum communication systems WCDMA/LTE, TD-SCDMA/TD-LTE, WiMAX®, cdma2000®, GSM/EDGE, and MMDS Base Stations VSAT/Satellite Modems. The MAX19794 evaluation kit hosts a microcontroller (MCU) that uses a serial peripheral interface to configure internal registers and modes. Graphical User Interface (GUI) software running on a computer makes it simple to program registers and control the device operation. The evaluation kit is fully assembled and tested at the factory.
This document provides a component list, a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, and artwork for each layer of the printed circuit board (PCB).
Applications
- Automatic Level Control (ALC)
- Broadband System Applications, Including Wireless Infrastructure Digital and Spread-Spectrum Communication Systems
- General Test Equipment
- Lineup Gain Trim
- Microwave Point to Point Systems
- Receiver Gain Control
- Temperature Compensation Circuits
- Transmitter Gain Control
- VSAT/Satellite Modems
- WCDMA/LTE, TD-SCDMA/TD-LTE, WiMAX®, cdma2000®, GSM/EDGE and MMDS Base Stations
Applicable Parts
Documentation & Resources
-
MAX19794EVKIT: Evaluation Kit for the MAX19794 Data Sheet (Rev. 0)3/19/2021PDF2M