Overview

Features and Benefits

  • Configured for 1.8V and 1.5V Outputs
  • MAX1955: 2.25V to 5.5V Input Supply Range
  • MAX1956: 1.6V to 5.5V Input Supply Range
  • Up to 25A Current for Each Output
  • ±4% Voltage Margining
  • Foldback Current Limit
  • Selectable Voltage Sequencing
  • Independent ON/OFF Control
  • Synchronizable to an External Clock
  • Fully Assembled and Tested

Product Details

The MAX1955 evaluation kit (EV kit) is a fully assembled and tested circuit board for evaluating the MAX1955 dual- PWM step-down controller. The board comes with the MAX1955 installed, but can also be used to evaluate the MAX1956.

The EV kit is configured to operate from a 2.25V to 5.5V input supply range and provides 1.8V and 1.5V outputs capable of delivering 25A each. By changing appropriate external components, the output voltage can be set from 0.8V to 0.9 x VIN. By using the MAX1956, the input supply range can be extended from 1.6V to 5.5V.

Applications

  • DSP, ASIC, µP, and FPGA Supplies
  • Servers
  • Telecom and Network Equipment
  • Wireless Base Stations