Overview
Features and Benefits
- 4.5V to 5.5V Input Range
 - Output Voltage Ranges from 40V to 90V
 - Output Ranges are Adjustable with Resistors
 - Overcurrent Protection
 - SPI-Compatible Serial Interface
 - Menu-Driven Software
 - Windows 95/98/2000-Compatible Software
 - Reconfigurable for Input Voltages Down to 3V (Refer to the MAX1932 IC Data Sheet)
 - Surface-Mount Components
 - Fully Assembled and Tested
 
Product Details
The MAX1932 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB). The EV kit contains a MAX1932 step-up switching regulator that includes an 8-bit DAC with an SPI™-compatible serial interface. The output of the step-up switching regulator is configured for a range of 40V to 90V and can provide up to 2mA. The EV kit is powered from a DC supply providing 4.5V to 5.5V. The EV kit can be reconfigured for an input voltage down to 3V.
The SPI-compatible serial interface can be connected to an IBM-compatible PC parallel port for evaluation. Windows® 95/98/2000-compatible software provides a user-friendly interface to demonstrate the features of the MAX1932 IC. The program is menu driven and offers a graphics interface with control buttons.
The MAX1932 EV kit features current-limit protection for the output. The MAX1932 thin QFN package and small external components permit the circuit area to be less than 0.6in x 0.9in.
Applications
- Fiber Optic Network Equipment
 - Laser Range Finders
 - Optical Receivers and Modules
 - PIN Diode Bias Supply
 - Telecom Equipment
 
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX1932EVKIT: MAX1932 Evaluation Kit Data Sheet (Rev. 1)6/8/2006PDF138K