Overview
Features and Benefits
- Internal Level-Setting DACs
- Heat Sink Included for Safe Operation
- Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
- USB-PC Connection (Cable Included)
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX19000 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX19000 dual-channel, high-performance pin electronics driver/comparator/load (DCL) with built-in level-setters. The EV kit includes SMA connections for the high-speed digital I/Os and the MAX19000 pin-driver outputs. The MAX19000 EV kit is connected to the PC through the universal serial bus (USB) port. The EV kit also includes Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX19000.
Applications
- Memory Testers
- SOC Testers
Documentation & Resources
-
MAX19000EVKIT: Evaluation Kit for the MAX19000 Data Sheet (Rev. 0)3/18/2010PDF1M