Overview

Features and Benefits

  • 4.5V to 16V Input Voltage Range
  • Fixed 500kHz (MAX18066) and 350kHz (MAX18166) Switching Frequency
  • Adjustable Output Voltage Range from 0.606V to (0.9 x VIN)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX18066 evaluation kit (EV kit) provides a proven design to evaluate the MAX18066 and MAX18166 highefficiency, 4A, step-down regulators with integrated switches. The EV kit is preset with the MAX18066 for 1.8V output at load currents up to 4A from a 4.5V to 16V input supply. The MAX18166 is pin-compatible with the MAX18066 and can be ordered for evaluation with this EV kit.

Applications

  • Distributed Power Systems
  • Home Entertainment (TV and Set-Top Boxes)
  • Network and Datacom
  • Preregulators for Linear Regulators
  • Servers, Workstations, and Storage

Applicable Parts