Overview
Features and Benefits
- Input Current Limiting
- ±0.7% Output Voltage Accuracy
- Analog Inputs Control Charge Current and Charge Voltage
- Monitor Outputs for:
- Current Drawn from AC Input Source
- Charging Current
- AC Adapter Presence
- Up to 18.2V Battery Voltage
- +8V to +28V Input Voltage
- 4A (max) Battery Charge Current
- Charges Any Battery Chemistry: Li+, NiCd, NiMH, Lead Acid, etc.
- Fully Assembled and Tested
- Surface-Mount Components
Product Details
The MAX1772 evaluation kit (EV kit) is an accurate and efficient multichemistry battery charger. It uses analog inputs to control charge voltage and current. The EV kit can charge any battery with charge current up to 4A. High efficiency is achieved by a buck topology with synchronous rectification. The EV kit provides outputs that can be used to monitor the input current, battery charging current, and the presence of an AC adapter.
The MAX1772 EV kit is a fully assembled and tested surface-mount printed circuit (PC) board.
Applications
- Battery Chargers
- Cell Phones
- Cordless Phones
- Digital Still Cameras
- Notebook Computers
- Palmtop Computers
- Pen Entry Palmtops
- Smart Battery Packs/Chargers
Applicable Parts
Documentation & Resources
-
MAX1772EVKIT: Evaluation Kit for the MAX1772 Data Sheet (Rev. 0)1/3/2001PDF190K