Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Wide 4.5V to 36V Input Range
- Programmed 3.3V Output, 3.5A Load Current
- 500kHz Switching Frequency
- EN/UVLO Input, Resistor-Programmable UVLO Threshold
- Programmed 1ms Soft-Start Time
- Selectable PWM, PFM, and DCM Modes
- Open-Drain Active-Low RESET Output Pulled Up To 5V of INTVCC
- Provision for External Frequency Synchronization
- Overcurrent and Overtemperature Protection
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX17633AEVKIT# 3.3V output evaluation kit (EV kit) provides a proven design to evaluate the MAX17633A high-voltage, high-efficiency, synchronous step-down DC-DC converter. The EV kit is preset for 3.3V output at load currents of 3.5A and features a 500kHz switching frequency for optimum efficiency and component size. The EV kit features an adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external frequency synchronization. EV kit specifications, settings, features and benefits are highlighted. For full MAX17633A IC features, benefits and parameters, refer to MAX17633 datasheet.
Applications
- Base-Station Power Supplies
- Distributed Supply Regulation
- General-Purpose Point-of-Load
- High-Voltage Single-Board Systems
- Industrial Control Power Supplies
- Wall Transformer Regulation
Applicable Parts
Documentation & Resources
-
MAX17633AEVKIT ODB Files - Design Files10/6/2023TGZ4M