Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Operates from a 6.5V to 36V Input Supply
- 5V Output Voltage
- Delivers Up to 2A Output Current
- 400kHz Switching Frequency
- Enable/UVLO Input, Resistor-Programmable UVLO Threshold
- Adjustable Soft-Start Time
- Open-Drain Active-Low RESET Output
- Overcurrent and Overtemperature Protection
- Proven PCB Layout
- Fully Assembled and Tested
- Complies with CISPR-22(EN55022) Class B Conducted and Radiated Emissions
Product Details
The MAX17632C5EVKITE# evaluation kit (EV kit) provides a proven design to evaluate the MAX17632C high-efficiency, synchronous step-down DC-DC converter. The EV kit provides 5V/2A at the output from a 6.5V to 36V input supply. The switching frequency of the EV kit is preset to 400kHz for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external clock synchronization. The EV kit also provides a good layout example, which is optimized for conducted, radiated EMI and thermal performance. For more details about the IC benefits and features, refer to the MAX17632 IC data sheet.
Applications
- Base Station Power Supplies
- Distributed Supply Regulation
- General-Purpose Point-of-Load
- High Voltage Single-Board Systems
- Industrial Control Power Supplies
- Wall Transformer Regulation