Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Operates from a 4.5V to 36V Input Supply
- 3.3V Output Voltage
- Delivers Up to 2A Output Current
- 400kHz Switching Frequency
- Enable/UVLO Input, Resistor-Programmable UVLO Threshold
- Adjustable Soft-Start Time
- Open-Drain Active-Low RESET Output
- Overcurrent and Overtemperature Protection
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX17632A 3.3V output evaluation kit (EV kit) provides a proven design to evaluate the MAX17632A highefficiency, synchronous step-down DC-DC converter. The EV kit provides 3.3V/2A at the output from a 4.5V to 36V input supply. The switching frequency of the EV kit is preset to 400kHz for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external frequency synchronization.
Applications
- Base Station Power Supplies
- Distributed Supply Regulation
- General-Purpose Point-of-Load
- High Voltage Single-Board Systems
- Industrial Control Power Supplies
- Wall Transformer Regulation
Applicable Parts
Documentation & Resources
-
MAX17632AEVKIT ODB File - Design Files10/5/2023TGZ3M