Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 4.5V to 40V Operating Voltage Range (Remove the TVS Diode to Extend the Operating Voltage Range up to 60V)
- Features a 40V TVS Diode (D1) across the Input and Schottky Diode across the Output Terminals
- Evaluates Three Current-Limit Types and Current-Limit Threshold
- Jumper-Configurable Current-Limit
- Jumper-Configurable Current-Limit Type
- Programmable Startup Blanking Time
- Features Fault Indication Signals (Active-Low FWD, Active-Low REV)
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX17613CEVKIT# evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17613C 4.5V to 60V, 3A, reverse-voltage protector with forward current limit and reverse current block in a 20-pin TQFN-EP package. The EV kit can be configured to demonstrate three current-limit types (Autoretry, Continuous, Latchoff) and different current-limit thresholds (from 0.15A to 3A). For more details about the IC benefits and features, refer to the MAX17613 IC data sheet.
Applications
- Condition Monitoring
- Factory Sensors
- Industrial Applications such as PLC, Control Network Modules, Battery-Operated Modules
- Process Instrumentation
- Sensor Systems
- Weighing and Batching Systems
Documentation & Resources
-
MAX17613CEVKIT ODB File - Design Files6/28/2023ZIP3 M