Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- Operates from a 6.5V to 60V Input Supply
- 5V Output Voltage
- Up to 10A Output Current
- 350kHz Switching Frequency
- Enable/UVLO Input, Resistor-Programmable UVLO Threshold
- Selectable PWM/DCM Modes of Operation
- Adjustable Soft-Start Time
- Programmable Soft-Stop Enable or Disable Function
- Open-Drain PGOOD Output
- Overcurrent (OCP) and Overtemperature (OTP) Protection
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX17557 5V-output evaluation kit (EV kit) provides a proven design to evaluate the MAX17557 high-voltage, high-efficiency, synchronous step-down DC-DC controller. The EV kit provides 5V/10A at the output from a 6.5V to 60V input supply. The switching frequency of the EV kit is preset to 350kHz for optimum efficiency and component size. The EV kit features Enable/UVLO Input, selectable PWM/DCM modes, resistor-programmable UVLO threshold, adjustable soft-start time, open-drain PGOOD output, and overcurrent and overtemperature protection.
Applications
- Distributed Supply Regulation
- General-Purpose Point of Load
- Industrial Control Power Supplies
- Motion Control and CNC Power Supply
Applicable Parts
Documentation & Resources
-
MAX17557EVKIT Gerber File10/16/2023TGZ20M