Data Sheet
Rev.
2
1
View All
Overview
Features and Benefits
- Operates from a 4.5V to 60V Input Supply
- 3.3V Fixed Output Voltage
- 1A Output Current
- 600kHz Switching Frequency
- Enable/UVLO Input
- Resistor-Programmable UVLO Threshold
- Open-Drain Active-Low RESET Output
- Overcurrent and Overtemperature Protection
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX17502E evaluation kit (EV kit) provides a proven design to evaluate the MAX17502E high-efficiency, high-voltage, synchronous step-down DC-DC converter. The EV kit uses this device to generate a fixed 3.3V, at load currents up to 1A, from a 4.5V to 60V input supply. The EV kit features a forced-PWM control scheme that provides constant switching-frequency operation at all load and line conditions.
Applications
- Applications
- Automotive
- Base Station, VOIP, Telecom
- Battery-Powered Equipment
- General-Purpose Point-of-Load
- Home Theater
- HVAC and Building Control
- Industrial Process Control
Applicable Parts
Documentation & Resources
-
MAX17502ETEVKIT: Evaluation Kit for the MAX17502E Data Sheet (Rev. 2)11/16/2017PDF555K
-
MAX17502ETEVKIT Gerber File - Design Files8/3/2023ZIP147K