Overview
Features and Benefits
- Complete Li+ Charging Solution for 1 to 4 Cells
- Low Heat and High Efficiency
- 300kHz PWM Operation
- Up to 28V Input Voltage Range
- 28-Pin QSOP Package
- Surface-Mount Construction
- Fully Assembled and Tested
Product Details
The MAX1737 evaluation kit (EV kit) is an assembled and tested PC board that implements a step-down, switching lithium-ion (Li+) battery charger. It can be set to charge 1 to 4 series cells. The cell voltage can be set between 4.0V and 4.4V, using standard 1% resistors, while maintaining 1% overall regulation accuracy.
The MAX1737 detects faulty cells and terminates charging. Two capacitors are used to set the charge termination, prequalification, and fault timeout periods. Three LEDs indicate the charging status. A user-supplied thermistor can be connected to the MAX1737 EV kit to monitor battery temperature and suspend charging for over- and undertemperature conditions.
Applications
- Desktop Cradle Chargers
- Handheld Instruments (PDAs, Palmtops)
- Li+ Battery Packs
- Notebook Computers
Documentation & Resources
-
MAX1737EVKIT: Evaluation Kit for the MAX1737 Data Sheet (Rev. 0)1/15/2001PDF165K