Overview
Features and Benefits
- High-Accuracy Reference Voltage (±1%)
- On-Chip Temperature-Sensor Output
- 2.7V to 5.5V Input Range
- Dynamic Control of Output Voltage
- 0.4µA Typical Shutdown Current
- 10-Pin µMAX® Package
- Surface-Mount Construction
- Fully Assembled and Tested
Product Details
The MAX1729 evaluation kit (EV kit) is a low-power, step-up DC-DC converter followed by a low-dropout linear regulator. It accepts a positive input voltage between 2.7V to 5.5V and converts it to an output voltage ranging from 2.5V to 16V. The output voltage is dynamically adjustable through an external 3kHz to 12kHz pulse-width-modulated (PWM) control signal. An on-chip temperature sensor provides compensation for display temperature characteristics. This makes the MAX1729 ideally suited for electrically controlled birefringence (ECB) and LCD bias-supply generation.
Applications
- Cell Phones
- ECB Display Bias and Color Adjustment
- LCD Display Bias and Contrast Adjustment
- PDAs and Other Handheld Devices
Documentation & Resources
-
MAX1729EVKIT: Evaluation Kit for the MAX1729 Data Sheet (Rev. 1)1/1/1999PDF91K