Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Evaluates the MAX17291C IC
- (3 x 2 Bump, 0.4mm Pitch)
- 1.8V to 4.5V Input Range
- 5.5V to 20V Configurable Output Voltage
- Up to 80mA Input Peak Current
- Proven 2-Layer, 1.5oz Copper PCB Layout
- Demonstrates Compact Solution Size
Product Details
The MAX17291C evaluation kit (EV kit) evaluates the MAX17291C IC in a wafer-level package (WLP). The MAX17291C is a low quiescent current boost (step-up) DC-DC converter with an 80mA peak inductor current limit, TrueShutdown™, and short-circuit protection. The EV kit operates over an input range of 1.8V to 4.5V and provides resistor-configurable output voltages from 5.5V to 20V. The EV kit comes with the MAX17291CANT+ installed.
Markets and Technologies
Applicable Parts
System Requirements
- MAX17291C WLP EV kit
- 1.8V to 4.5V, 5A DC power supply
- Digital voltmeter (DVM)
Documentation & Resources
-
MAX17291CEVKIT: Evaluation Kit for MAX17291C (Rev. 0)10/25/2023PDF593 K
-
MAX17291CEVKIT Gerber Files10/25/2023ZIP889 K