MAX17250EVKIT#WLP
Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Evaluate the MAX17250 IC in a 12-Ball (1.49mm x 1.72mm) WLP
- 2.7V to 18V Input Range
- 3V to 18V Configurable Output Voltage
- Up to 3.5A/2.7A/1.85A Input Peak Current
- Proven 4-Layer 1.5-oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
Product Details
The MAX17250 WLP evaluation kit (EV kit) evaluates the MAX17250 IC in the wafer-level package (WLP). The MAX17250 are high-efficiency, low quiescent current, synchronous step-up DC-DC converters with True Shutdown™, programmable input current limit, and short-circuit protection. The MAX17250 EV kit operates over an input range of 2.7V to 18V, depending on load. The EV kit provides resistor-configurable output voltages from 3V to 18V. The input peak current limit can be set to 3.5A/2.7A/1.85A of current. The EV kit comes with the MAX17250ANC+ (WLP) installed.
Applications
- 1 or 2 Cell Li-ion Battery Applications
- Battery Powered Internet of Things (IoT) Device
- Buzzer/Alarm Driver
- Digital Cameras
- Display Supply
Applicable Parts
Documentation & Resources
-
MAX17250EVKIT-WLP: Evaluation Kit for the MAX17250 in WLP Data Sheet (Rev. 0)10/22/2018PDF443K
-
MAX17250EVKIT#WLP ODB File - Design Files6/5/2023ZIP4 M
-
MAX17250EVKIT#WLP BOM5/23/2023PDF36K