Overview
Features and Benefits
- +10V to +14V Input Range
- 750kHz Switching Frequency
- Output Voltages
- +15V Output at 2.2A (Step-Up Switching Regulator)
- +3.3V Output at 2.5A (Step-Down Switching Regulator)
- -12V to -20V Output at 450mA (Temperature-Variable Buck-Boost Switching Regulator)
- +28V Output at 100mA (Positive Charge Pump)
- -7.5V Output at 100mA (Negative Linear Regulator)
- +5V Output at 25mA (Linear Regulator VL)
- Greater than 94% Efficiency (Step-Up Switching Regulator)
- Fully Assembled and Tested
Product Details
The MAX17122 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that provides the voltages and features required for thin-film transistor (TFT), liquid-crystal display (LCD) TV panels. The EV kit includes a step-down regulator, step-up regulator, negative output buck-boost regulator, positive regulated charge pump, and a negative linear regulator.
The MAX17122 IC operates from +10V to +14V input voltages and is optimized for LCD TV panels running directly from +12V supplies. The step-up switching regulator is configured for a +15V output that provides at least 2.2A with an input voltage of +12V. The step-down regulator is configured for a +3.3V output that provides at least 2.5A and the buck-boost is configured for a temperature-variable -12V to -20V output that provides at least 450mA. The positive regulated charge pump is configured for a +28V output providing at least 100mA. The negative linear regulator is configured for a -7.5V output providing at least 100mA.
Applications
- LCD TV Panels
Documentation & Resources
-
MAX17122EVKIT: Evaluation Kit for the MAX17122 Data Sheet (Rev. 0)3/8/2010PDF489K