Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- +2.3V to +4.2V Input Range
- High-Performance PWM Step-Up Regulator
- High-Performance PWM Inverting Regulator
- 1.4MHz Switching Frequency
- Shutdown Control
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX17116 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that evaluates the MAX17116 dual-output DC/DC power supply for active-matrix organic light-emitting diode (AMOLED) displays, available in a 12-pin UTDFN package with an exposed pad. The EV kit includes dual switch-mode power-supply (SMPS) outputs, a fixed 4.6V PWM step-up regulator, and an adjustable (-5.4V to -1.5V) PWM inverting regulator. The EV kit operates from a +2.3V to +4.2V single power supply.
Applications
- Automobile Navigation
- OLED Displays
- Phone, DSC Displays
Documentation & Resources
-
MAX17116EVKIT: Evaluation Kit for the MAX17116 Data Sheet (Rev. 0)5/9/2011PDF788K