Overview
Features and Benefits
- +10.8V to +13.2V Supply Voltage
- Output Voltages
- +3.3V at 2A (Step-Down Switching Regulator)
- +16V at 1.5A (Step-Up Switching Regulator)
- +35V at 100mA (Positive Charge Pump)
- -6V at 100mA (Negative Charge Pump)
- Adjustable Output Voltages (External Resistors)
- Selectable Frequency (450kHz/600kHz)
- Low-Profile Surface-Mount Components
- Fully Assembled and Tested
Product Details
The MAX17113 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that provides the voltages and features required for thin-film transistor (TFT) liquid-crystal display (LCD) TV panels. The EV kit includes a step-down switching regulator, a step-up switching regulator, a positive two-stage charge pump for the TFT gate-on supply, and a negative single-stage charge pump for the TFT gate-off supply.
The MAX17113 EV kit operates from a DC supply voltage of +10.8V to +13.2V, as configured. The step-down switching regulator is configured for a +3.3V output providing at least 2A. The step-up switching regulator is configured for a +16V output providing at least 1.5A. The positive charge pump is configured for a +35V output providing at least 100mA. The negative charge pump is configured for a -6V output providing at least 100mA.
Applications
- LCD Monitor Panels
- LCD TV Panels
Documentation & Resources
-
MAX17113EVKIT: Evaluation Kit for the MAX17113 Data Sheet (Rev. 0)12/21/2009PDF856K